Plunger Travel (in)
0.98
Weight (lb)
0.79
Plunger Height (in)
0.3
Maximum Holding Capacity (lbf)
550
Maxmum Holding Capacity (N)
2450
Weight (kg)
0.36
Plunger Travel (mm)
24.9
Plunger Height (mm)
7.6
Imperial or Metric Product
Metric
Spindle (Recommended)
205203-M
Product Function
Clamping
Base Mounting Style
Flange