Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
35445.0
mounting_surface_diameter_in_english
37.0078740157
B10 Torque Capacity (in-lb)
37.0
Height To Mounting Surface (in)
19.7
b10_torque_capacity_inlb_english
37.0
center_distance_in_english
9.6456692913
Mounting Surface Diameter (in)
37.0
Output Overturning Moment Capacity (in-lb)
977500.0
output_radial_capactiry_lb_english
52600.0
output_thrust_axial_capacity_lb_english
75850.0
height_t0_mounting_surface_in_english
19.6850393701
Output Thrust/Axial Capacity (lb)
75850.0
output_overturning_moment_capacity_inlb_english
977500.0
Output Radial Capacity (lb)
52600.0
Internal Inertia (lb-in²)
120600.0
Internal Inertia (lb-in²)
120600.0
Center Thru Hole Diameter (in)
4.13
maximum_torque_inlb_english
90819.0
Center Distance (in)
9.6
center_thru_hole_diameter_in_english
4.13
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
8146.0
Maximum Torque (in-lb)
90819.0
Maximum Torque (Nm)
10262.0
center_distance_mm_metric
245.0
output_thrust_axial_capacity_n_metric
337532.5
Internal Inertia (kgm²)
35.3
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
2.384
Height To Mounting Surface (mm)
500.0
Output Radial Capacity (N)
234070.0
Internal Inertia (kgm²)
35.3
height_t0_mounting_surface_mm_metric
500.0
mounting_surface_diameter_mm_metric
940.0
Center Thru Hole Diameter (mm)
105.0
Imperial or Metric Product
Metric
Center Distance (mm)
245.0
output_overturning_moment_capacity_nm_metric
110452.0
output_radial_capactiry_n_metric
234070.0
Output Overturning Moment Capacity (Nm)
110452.0
Maximum Torque (Nm)
10262.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
10.373
b10_torque_capacity_nm_metric
10013.0
center_thru_hole_diameter_mm_metric
105.0
B10 Torque Capacity (Nm)
10013.0
Output Thrust/Axial Capacity (N)
337532.5
Mounting Surface Diameter (mm)
940.0