Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9530-2GL
9530-2GL
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.25
Stroke during rotation (in)
0.0
Vertical clamp stroke (in)
0.79
Air Consumption (per double stroke at 7 psi) (in³)
0.01
Cylinder Bore (in)
1.26
Stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
76.0
Vertical clamp stroke (in)
0.79
Vertical clamp stroke (mm)
20.0
Stroke (mm)
20.0
Stroke during rotation (mm)
0.0
Clamping Force @ 5Bar[72Psi] (N)
340.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.29
Vertical clamp stroke (mm)
20.0
Cylinder Bore (mm)
32
Weight (kg)
0.57
Replacement Seal Kit
953092
PublishedDate
1675197120000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Tapped Hole Mount Kit
953061
Product Series
9500
Foot Mount Kit
953060
Product Function
Clamping
Air Port size
G-1/8
Mount
Block: Side flange, tapped hole, standard
Swing Direction
LH
Standard Mount Kit
953062
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top