Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9550-2GL
9550-2GL
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Clamping Force @ 5Bar[72Psi] (lbf.)
196.0
Weight (lb)
3.33
Air Consumption (per double stroke at 7 psi) (in³)
0.026
Vertical clamp stroke (in)
0.79
Stroke during rotation (in)
0.0
Stroke (in)
0.79
Vertical clamp stroke (in)
0.79
Cylinder Bore (in)
1.97
Stroke (mm)
20.0
Cylinder Bore (mm)
50
Clamping Force @ 5Bar[72Psi] (N)
870.0
Vertical clamp stroke (mm)
20.0
Stroke during rotation (mm)
0.0
Weight (kg)
1.51
Vertical clamp stroke (mm)
20.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.74
Product Function
Clamping
PublishedDate
1675195744000
Tapped Hole Mount Kit
955061
Standard Mount Kit
955062
Swing Direction
LH
Foot Mount Kit
955060
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit
955092
Product Series
9500
Air Port size
G-1/8
Mount
Block: Side flange, tapped hole, standard
Product Accessories
955092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top