Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9550-2L
9550-2L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.79
Weight (lb)
3.33
Vertical clamp stroke (in)
0.79
Air Consumption (per double stroke at 7 psi) (in³)
0.026
Clamping Force @ 5Bar[72Psi] (lbf.)
196.0
Stroke during rotation (in)
0.0
Stroke (in)
0.79
Cylinder Bore (in)
1.97
Vertical clamp stroke (mm)
20.0
Stroke during rotation (mm)
0.0
Stroke (mm)
20.0
Cylinder Bore (mm)
50
Air Consumption (per double stroke at 5 bar) (dm³)
0.74
Weight (kg)
1.51
Clamping Force @ 5Bar[72Psi] (N)
870.0
Vertical clamp stroke (mm)
20.0
Foot Mount Kit
955060
Swing Direction
LH
Replacement Seal Kit
955092
Tapped Hole Mount Kit
955061
Product Function
Clamping
Product Series
9500
Standard Mount Kit
955062
Mount
Block: Side flange, tapped hole, standard
Air Port size
1/8 NPT
PublishedDate
1675196534000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
955092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top