Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-SE-R03
BM1-45-SE-R03
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16
Tube Diameter (in)
1.77
Width (in)
7
Maximum Static Product Load (ft lb)
258
Weight (lb)
11.1
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(8) 14
Width (mm)
177.8
Weight (kg)
5.05
Robot Interface Dowel Holes (qty/size) (mm)
(4) 13
max_static_product_load_metric
350
Length (mm)
406.4
Maximum Static Product Load (Nm)
350
Tube Size
45B
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation
Product Type
Mid Mount
Material
Aluminum
Product Series
BM1
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top