End Effectors
BM1 - Double Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-DE-R13

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 7
Tube Diameter (in) 2.36
Maximum Static Product Load (ft lb) 500
Length (in) 16
Weight (lb) 11.5
max_static_product_load_metric 675
Width (mm) 177.8
Weight (kg) 5.2
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Tube Diameter (mm) 60
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Maximum Static Product Load (Nm) 675
Length (mm) 406.4
Product Type Mid Mount
Product Series BM1
Tube Size 60B
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Back to Top