Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
CP-1
CP-1
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
20
Repeatability (±in)
0.001
Cylinder Bore (in)
0.63
Weight (lb)
0.2
Maximum Finger Length (in)
1.18
Stroke (in)
0.16
Pressure Range (psi)
29-145
Imperial or Metric Product
Metric
Maximum Finger Length (mm)
30
Repeatability (±mm)
0.025
Grip Force (N)
89
Cylinder Bore (mm)
16
Stroke (mm)
4
Weight (kg)
0.09
Pressure Range (bar)
43141
Protection Class
IP54
DistributorGroup
Robohand Gripping Solutions
Product Series
CP
Optional Sensor
Yes
Actuation (Open/Closed) (Sec)
0.06
Spring Assist
Optional
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Special Feature
Compact
Product Type
2 Jaw Parallel
Product Function
Gripping
Number of Jaws
2
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP1V
SET DE JOINT VITON CP1V+ RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP1V
KIT DE FOURNITURE VITON CA-CP1REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP1
SET DE JOINT CP1+ RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP1
Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top