Grippers
Destaco’s CP-2 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-2

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.24
Repeatability (±in) 0.001
Weight (lb) 0.46
Maximum Finger Length (in) 1.57
Pressure Range (psi) 29-145
Cylinder Bore (in) 0.98
Grip Force (lbf) 53
Stroke (mm) 6
Pressure Range (bar) 43141
Grip Force (N) 238
Imperial or Metric Product Metric
Maximum Finger Length (mm) 40
Repeatability (±mm) 0.025
Cylinder Bore (mm) 25
Weight (kg) 0.21
Number of Jaws 2
Special Feature Compact
Protection Class IP54
Optional Sensor Yes
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
Product Function Gripping
Product Series CP
Actuation (Open/Closed) (Sec) 0.06
Spring Assist Optional
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP2
SET DE JOINT CP2+ RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP2
KIT SDCP2 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP2V
KIT DE FOURNITURE CA-CP2RE VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP2V
SET DE JOINT VITON CP2+RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP2
KIT DE FOURNITURE CA-CP2RE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top