Grippers
Destaco’s CP-3 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-3

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Maximum Finger Length (in) 1.97
Weight (lb) 0.99
Stroke (in) 0.39
Grip Force (lbf) 152
Cylinder Bore (in) 1.57
Pressure Range (psi) 29-145
Maximum Finger Length (mm) 50
Stroke (mm) 10
Cylinder Bore (mm) 40
Repeatability (±mm) 0.025
Pressure Range (bar) 43141
Imperial or Metric Product Metric
Grip Force (N) 677
Weight (kg) 0.45
Number of Jaws 2
283-HTS_TARIFF_CODE 84798997
Product Series CP
Protection Class IP54
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.07
Special Feature Compact
Product Type 2 Jaw Parallel
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Optional Sensor Yes
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP3V
SET DE JOINT VITON CP3, RESSORT INCLUS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP3
KIT SDCP3 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP3V
KIT FOURNITURE CP3REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP3
KIT DE REPARATION CA3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP3
KIT DE REPARATION CP3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top