Grippers
Destaco’s CP-5 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-5

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.48
Repeatability (±in) 0.001
Pressure Range (psi) 29-145
Maximum Finger Length (in) 3.15
Weight (lb) 2.76
Stroke (in) 0.71
Grip Force (lbf) 358
Stroke (mm) 18
Weight (kg) 1.25
Pressure Range (bar) 43141
Grip Force (N) 1591
Maximum Finger Length (mm) 80
Cylinder Bore (mm) 63
Repeatability (±mm) 0.025
Imperial or Metric Product Metric
Actuation (Open/Closed) (Sec) 0.09
Optional Sensor Yes
Product Series CP
Product Type 2 Jaw Parallel
Spring Assist Optional
Number of Jaws 2
Protection Class IP54
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Special Feature Compact
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5V
SET DE JOINTS VITON CP-5-V, RESSORTS INCLUS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5
SET DE JOINT CP5 + RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP5
KIT SDCP5 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5
Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5V
KIT DE FOURNITURES CA-CP5REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top