End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-100BT-B-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (oz) 5.6
Diameter (in) 4.03
Holding Capacity - Horizontal Wet (lbf) 8
Cup Size 3.94 in
Holding Capacity - Horizontal Dry (lbf) 33
Cup Size 100 mm
Diameter (mm) 102.4
Holding Capacity - Horizontal Wet (kg) 3.6
Holding Capacity - Horizontal Dry (kg) 15
Weight (g) 159
Mount 3/8 G
Holding Capacity - Vertical Lift (lbf) 89
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
283-HTS_TARIFF_CODE 40169991
Shape Round
Holding Capacity - Vertical Lift (kg) 40.4
Durometer 60 (Black)
Product Function Robotic Tooling
Material Nitrile
Product Type Bellows
Product Series AC/BT
Back to Top