End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-100PF-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (oz) 3.4
Holding Capacity - Horizontal Dry (lbf) 0
Diameter (in) 4
Cup Size 3.94 in
Holding Capacity - Horizontal Wet (lbf) 0
Holding Capacity - Horizontal Dry (kg) 15.9
Cup Size 100 mm
Holding Capacity - Horizontal Wet (kg) 9.1
Diameter (mm) 101.6
Weight (g) 96
Mount 3/8 G
Holding Capacity - Vertical Lift (lbf) 102
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 46.3
Shape Round
Product Series FF/PF
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
Product Function Robotic Tooling
Durometer 45 (Red)
283-HTS_TARIFF_CODE 40169991
Material Nitrile
Back to Top