End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-125PF-B-30

Visit Product Series:
CAD

Product Details Unit View:
Cup Size 4.92 in
Holding Capacity - Horizontal Wet (lbf) 0
Diameter (in) 5
Holding Capacity - Horizontal Dry (lbf) 0
Weight (oz) 5.6
Diameter (mm) 127
Weight (g) 159
Holding Capacity - Horizontal Dry (kg) 31.8
Holding Capacity - Horizontal Wet (kg) 25.8
Cup Size 125 mm
Durometer 30 (Blue)
Product Function Robotic Tooling
Mount 3/8 G
DistributorGroup End Effectors
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 165
Shape Round
Product Type Flatfoot
Holding Capacity - Vertical Lift (kg) 74.8
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
283-HTS_TARIFF_CODE 40169991
Product Series FF/PF
Back to Top