Maximum Static Clamp Load (ft lb)
200
Apple Core (in)
0.75
Tube Diameter (in)
0.98
Length (in)
5.3
Weight (lb)
0.82
Tube Diameter (mm)
25
Weight (kg)
0.37
max_static_clamp_load_metric
271
Maximum Static Clamp Load (Nm)
271
Length (mm)
134.5
Apple Core (mm)
19
DistributorGroup
End Effectors
Finish
Blue