End Effectors
Destaco’s TC and HT Series of round traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation.

CPI-140HT-B-45

Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 45
Holding Capacity - Horizontal Dry (lbf) 100
Cup Size 5.51 in
Diameter (in) 5.5
Weight (oz) 7.2
Weight (g) 204
Diameter (mm) 139.7
Holding Capacity - Horizontal Dry (kg) 45.5
Cup Size 140 mm
Holding Capacity - Horizontal Wet (kg) 20.4
DistributorGroup End Effectors
Material Nitrile
Holding Capacity - Vertical Lift (kg) 74.4
Product Type Traction
Holding Capacity - Vertical Lift (lbf) 164
Product Series TC/HT
Shape Round
Durometer 45 (Red)
Product Function Robotic Tooling
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
283-HTS_TARIFF_CODE 40169991
Mount 3/8 G
Back to Top