Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-140HT-B-60
CPI-140HT-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
5.51 in
Holding Capacity - Horizontal Dry (lbf)
100
Diameter (in)
5.5
Weight (oz)
7.2
Holding Capacity - Horizontal Wet (lbf)
45
Holding Capacity - Horizontal Wet (kg)
20.4
Weight (g)
204
Holding Capacity - Horizontal Dry (kg)
45.5
Diameter (mm)
139.7
Cup Size
140 mm
Product Type
Traction
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
Nitrile
Mount
3/8 G
Holding Capacity - Vertical Lift (lbf)
164
Shape
Round
Holding Capacity - Vertical Lift (kg)
74.4
Product Function
Robotic Tooling
Product Series
TC/HT
DistributorGroup
End Effectors
Durometer
60 (Black)
Back to Top