End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-15AC-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 3
Diameter (in) 1.62
Cup Size 1.50 in
Holding Capacity - Horizontal Dry (lbf) 6
Weight (oz) 1.2
Holding Capacity - Horizontal Wet (kg) 1.4
Holding Capacity - Horizontal Dry (kg) 2.7
Weight (g) 35
Cup Size 38 mm
Diameter (mm) 41.1
Product Series AC/BT
283-HTS_TARIFF_CODE 40169991
Material Nitrile
Mount 3/8" NPT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Bellows
Holding Capacity - Vertical Lift (lbf) 8
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 3.6
Shape Round
Durometer 45 (Red)
DistributorGroup End Effectors
Back to Top