End Effectors
Destaco’s DD-DM-O Series of oval deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-15DD-C-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Width (in) 1.06
Holding Capacity - Horizontal Wet (lbf) 7
Cup Size 1.00 x 5.00 in
Length (in) 5.06
Holding Capacity - Horizontal Dry (lbf) 22
Weight (oz) 1.2
Cup Size 25.4 x 127 mm
Holding Capacity - Horizontal Dry (kg) 10
Holding Capacity - Horizontal Wet (kg) 3.2
Length (mm) 128.7
Width (mm) 27
Weight (g) 35
Holding Capacity - Vertical Lift (lbf) 35
Product Series DD/DM Oval
Holding Capacity - Vertical Lift (kg) 15.9
Shape Oval
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Nitrile
Durometer 45 (Red)
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 1.25" Square
Product Type Deepdish
Back to Top