Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-25-TSA
CPI-190-25-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Linear Adjustment (in)
2.0
Length (in)
7.66
Apple Core (in)
0.75
Weight (lb)
0.9
Maximum Static Clamp Load (ft lb)
140.0
Tube Diameter (in)
0.98
Maximum Static Clamp Load (Nm)
190.0
Apple Core (mm)
19.0
Weight (kg)
0.41
Maximum Linear Adjustment (mm)
50.8
Tube Diameter (mm)
25
Length (mm)
194.5
max_static_clamp_load_metric
190.0
Apple Core Size
19
PublishedDate
1704225300000
Finish
Blue
Tube Size
25 mm
Product Function
Robotic Tooling
Product Type
Swivel Arm, "Extend Arm"
Product Series
SA
DistributorGroup
End Effectors
Material
Aluminum
Back to Top