Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-40-TSA-B112
CPI-190-40-TSA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140.0
Weight (lb)
1.1
Length (in)
7.93
Tube Diameter (in)
1.57
max_static_clamp_load_metric
190.0
Weight (kg)
0.5
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
201.5
Tube Diameter (mm)
40
Product Function
Robotic Tooling
Tube Size
40 mm
Finish
Blue
Material
Aluminum
PublishedDate
1704225600000
DistributorGroup
End Effectors
Product Type
Swivel Arm, "Extend Arm"
Product Series
SA
Back to Top