Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-40-TSA
CPI-190-40-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140.0
Length (in)
7.94
Apple Core (in)
0.75
Tube Diameter (in)
1.61
Weight (lb)
1.06
Maximum Static Clamp Load (Nm)
190.0
Weight (kg)
0.48
Length (mm)
201.7
Tube Diameter (mm)
41
max_static_clamp_load_metric
190.0
Apple Core (mm)
19.0
PublishedDate
1704224760000
Material
Aluminum
Product Type
Swivel Arm, "Extend Arm"
Product Series
SA
DistributorGroup
End Effectors
Apple Core Size
19
Finish
Blue
Product Function
Robotic Tooling
Tube Size
41 mm
Back to Top