Maximum Static Clamp Load (ft lb)
120
Tube Diameter (in)
0.79
Apple Core (in)
0.5
Weight (lb)
0.16
Length (in)
2
Length (mm)
50.8
Weight (kg)
0.07
Apple Core (mm)
12.7
max_static_clamp_load_metric
163
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
163
Product Function
Robotic Tooling