Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-200-25-SA
CPI-200-25-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Weight (lb)
1.13
Length (in)
8.36
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
200
max_static_clamp_load_metric
271
Length (mm)
212.4
Maximum Static Clamp Load (Nm)
271
Apple Core (mm)
19
Tube Diameter (mm)
25
Weight (kg)
0.51
283-HTS_TARIFF_CODE
76109090
Product Type
Swivel Arm
Material
Aluminum
Product Series
SA
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Apple Core Size
19
Finish
Blue
Tube Size
25 mm
Back to Top