Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-20DD-B-30
CPI-20DD-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Diameter (in)
2
Cup Size
2.00 in
Weight (oz)
1.4
Holding Capacity - Horizontal Wet (lbf)
7
Holding Capacity - Horizontal Dry (lbf)
9
Holding Capacity - Horizontal Dry (kg)
4.1
Cup Size
51 mm
Diameter (mm)
50.8
Weight (g)
40
Holding Capacity - Horizontal Wet (kg)
3.2
Holding Capacity - Vertical Lift (lbf)
12
Shape
Round
Product Function
Robotic Tooling
Durometer
30 (Blue)
Holding Capacity - Vertical Lift (kg)
5.4
Mount
3/8" NPT
Product Type
Deepdish
Product Series
DD/DM
DistributorGroup
End Effectors
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Back to Top