Cup Size
2.00 in
Holding Capacity - Horizontal Wet (lbf)
7
Holding Capacity - Horizontal Dry (lbf)
9
Diameter (in)
2
Weight (oz)
1.4
Holding Capacity - Horizontal Dry (kg)
4.1
Holding Capacity - Horizontal Wet (kg)
3.2
Weight (g)
40
Diameter (mm)
50.8
Cup Size
51 mm
Shape
Round
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
12