Weight (oz)
1.4
Cup Size
2.00 in
Holding Capacity - Horizontal Wet (lbf)
6
Diameter (in)
2
Holding Capacity - Horizontal Dry (lbf)
14
Holding Capacity - Horizontal Dry (kg)
0
Weight (g)
40
Cup Size
51 mm
Holding Capacity - Horizontal Wet (kg)
0
Diameter (mm)
50.8
Holding Capacity - Vertical Lift (kg)
9.1
Product Series
FF/PF
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol