End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-20FF-C-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 6
Cup Size 2.00 in
Holding Capacity - Horizontal Dry (lbf) 14
Diameter (in) 2
Weight (oz) 1.4
Cup Size 51 mm
Diameter (mm) 50.8
Holding Capacity - Horizontal Wet (kg) 0
Weight (g) 40
Holding Capacity - Horizontal Dry (kg) 0
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup End Effectors
Product Type Flatfoot
Holding Capacity - Vertical Lift (lbf) 20
Product Series FF/PF
Holding Capacity - Vertical Lift (kg) 9.1
Product Function Robotic Tooling
Durometer 45 (Red)
Shape Round
Mount 1.25" Square
Material Nitrile
Back to Top