Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-230-45B-CSA
CPI-230-45B-CSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Length (in)
8.65
Maximum Static Clamp Load (ft lb)
200.0
Apple Core (in)
0.75
Weight (lb)
1.3
Apple Core (mm)
19.1
Maximum Static Clamp Load (Nm)
271.0
Length (mm)
219.7
Weight (kg)
0.61
Tube Diameter (mm)
45
max_static_clamp_load_metric
271.0
Apple Core Size
19
Product Type
Swivel Arm
DistributorGroup
End Effectors
Product Series
CSA
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
45B
Back to Top