End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-24FF-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 2.00 x 4.00 in
Width (in) 2
Weight (oz) 4.2
Holding Capacity - Horizontal Wet (lbf) 6
Holding Capacity - Horizontal Dry (lbf) 18
Length (in) 4
Cup Size 50.8 x 101.6 mm
Weight (g) 119
Width (mm) 50.8
Holding Capacity - Horizontal Dry (kg) 8.2
Length (mm) 101.6
Holding Capacity - Horizontal Wet (kg) 2.7
Product Series FF/PF Oval
Shape Oval
Durometer 45 (Red)
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 42
Holding Capacity - Vertical Lift (kg) 19.1
Product Type Flatfoot
Product Function Robotic Tooling
Material Nitrile
DistributorGroup End Effectors
Mount 3/8" NPT
Back to Top