End Effectors
Destaco’s DD-DM-O Series of oval deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-25-125DM-U18-45

Visit Product Series:
CAD
Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 7
Cup Size 0.98 x 4.92 in
Width (in) 1.06
Holding Capacity - Horizontal Dry (lbf) 22
Weight (oz) 1.2
Length (in) 5.06
Width (mm) 27
Cup Size 25 x 125 mm
Holding Capacity - Horizontal Dry (kg) 10
Length (mm) 128.7
Holding Capacity - Horizontal Wet (kg) 3.2
Weight (g) 35
Durometer 45 (Red)
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Oval
Holding Capacity - Vertical Lift (kg) 15.9
Product Type Deepdish
Material Nitrile
Product Function Robotic Tooling
Product Series DD/DM Oval
Mount 1/8" NPT Male
Holding Capacity - Vertical Lift (lbf) 35
Back to Top