Tube Diameter (in)
1.00
Apple Core (in)
0.5
Length (in)
3
Weight (lb)
0.21
Maximum Static Clamp Load (ft lb)
120
Weight (kg)
0.09
max_static_clamp_load_metric
163
Maximum Static Clamp Load (Nm)
163
Length (mm)
76.2
Apple Core (mm)
12.7
Tube Diameter (mm)
25.4
Product Function
Robotic Tooling