Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-300-25M50-MSA
CPI-300-25M50-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Maximum Static Clamp Load (ft lb)
120
Weight (lb)
0.21
Tube Diameter (in)
0.98
Length (in)
3
Weight (kg)
0.09
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
163
Apple Core (mm)
12.7
max_static_clamp_load_metric
163
Length (mm)
76.2
Apple Core Size
12.7
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
MSA
Product Type
Swivel Arm
Material
Aluminum
Tube Size
25 mm
Back to Top