Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30AC-C-45
CPI-30AC-C-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cup Size
3.00 in
Holding Capacity - Horizontal Wet (lbf)
6
Weight (oz)
3.2
Holding Capacity - Horizontal Dry (lbf)
12
Diameter (in)
3.11
Holding Capacity - Horizontal Wet (kg)
2.7
Diameter (mm)
78.9
Holding Capacity - Horizontal Dry (kg)
5.4
Cup Size
76 mm
Weight (g)
91
Holding Capacity - Vertical Lift (kg)
25.4
Holding Capacity - Vertical Lift (lbf)
56
Mount
1.25" Square
Product Type
Bellows
Material
Nitrile
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Shape
Round
Product Series
AC/BT
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
45 (Red)
Back to Top