Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-36DD-B-45
CPI-36DD-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Width (in)
3.13
Length (in)
6.13
Weight (oz)
7.1
Holding Capacity - Horizontal Dry (lbf)
55
Holding Capacity - Horizontal Wet (lbf)
23
Cup Size
3.00 x 6.00 in
Holding Capacity - Horizontal Wet (kg)
10.4
Weight (g)
201
Holding Capacity - Horizontal Dry (kg)
24.9
Cup Size
76.2 x 152.4 mm
Width (mm)
79.6
Length (mm)
155.8
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
63.1
Product Type
Deepdish
Product Series
DD/DM Oval
Holding Capacity - Vertical Lift (lbf)
139
Product Function
Robotic Tooling
Shape
Oval
Durometer
45 (Red)
DistributorGroup
End Effectors
Mount
3/8" NPT
Back to Top