End Effectors
Destaco’s DD-DM-O Series of oval deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-36DD-C-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 23
Holding Capacity - Horizontal Dry (lbf) 55
Length (in) 6.13
Weight (oz) 7.1
Cup Size 3.00 x 6.00 in
Width (in) 3.13
Length (mm) 155.8
Weight (g) 210
Width (mm) 79.6
Cup Size 76.2 x 152.4 mm
Holding Capacity - Horizontal Dry (kg) 24.9
Holding Capacity - Horizontal Wet (kg) 10.4
Shape Oval
Product Function Robotic Tooling
Durometer 45 (Red)
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 139
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series DD/DM Oval
Mount 1.25" Square
Product Type Deepdish
Material Nitrile
Holding Capacity - Vertical Lift (kg) 63.1
Back to Top