End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-36FF-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Dry (lbf) 55
Width (in) 3
Length (in) 6
Cup Size 3.00 x 6.00 in
Weight (oz) 7.1
Holding Capacity - Horizontal Wet (lbf) 9
Cup Size 76.2 x 152.4 mm
Width (mm) 76.2
Holding Capacity - Horizontal Wet (kg) 4.1
Length (mm) 152.9
Holding Capacity - Horizontal Dry (kg) 24.9
Weight (g) 201
Mount 3/8" NPT
Holding Capacity - Vertical Lift (lbf) 72
Product Series FF/PF Oval
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
Holding Capacity - Vertical Lift (kg) 32.7
Material Nitrile
Durometer 45 (Red)
Shape Oval
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top