End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-40-75PF-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Width (in) 1.5
Length (in) 3
Weight (oz) 1.2
Holding Capacity - Horizontal Dry (lbf) 15
Cup Size 1.56 x 2.95 in
Holding Capacity - Horizontal Wet (lbf) 5
Length (mm) 76.2
Width (mm) 38.1
Weight (g) 35
Cup Size 40 x 75 mm
Holding Capacity - Horizontal Wet (kg) 2.3
Holding Capacity - Horizontal Dry (kg) 6.8
Product Type Flatfoot
Shape Oval
Holding Capacity - Vertical Lift (kg) 8.2
283-HTS_TARIFF_CODE 40169991
DistributorGroup End Effectors
Durometer 45 (Red)
Product Series FF/PF Oval
Holding Capacity - Vertical Lift (lbf) 18
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 3/8 G
Product Function Robotic Tooling
Material Nitrile
Back to Top