Tube Diameter (in)
1.50
Apple Core (in)
0.75
Length (in)
4.09
Maximum Static Clamp Load (ft lb)
200
Weight (lb)
0.78
Apple Core (mm)
19
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.35
Tube Diameter (mm)
38.1
Length (mm)
103.8
max_static_clamp_load_metric
271
Product Function
Robotic Tooling