Weight (lb)
0.21
Apple Core (in)
0.5
Maximum Static Clamp Load (ft lb)
120
Length (in)
4
Tube Diameter (in)
0.79
Apple Core (mm)
12.7
Length (mm)
101.6
Maximum Static Clamp Load (Nm)
163
Weight (kg)
0.09
max_static_clamp_load_metric
163
Tube Diameter (mm)
20
DistributorGroup
End Effectors