Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40DD-B-30
CPI-40DD-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
7
Weight (oz)
3.4
Cup Size
4.00 in
Diameter (in)
4
Holding Capacity - Horizontal Dry (lbf)
25
Weight (g)
96
Cup Size
102 mm
Holding Capacity - Horizontal Dry (kg)
11.3
Diameter (mm)
101.6
Holding Capacity - Horizontal Wet (kg)
3.2
Durometer
30 (Blue)
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
15.8
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
35
Mount
3/8" NPT
Shape
Round
Material
Nitrile
DistributorGroup
End Effectors
Product Type
Deepdish
Product Series
DD/DM
Back to Top