Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40FF-B-30
CPI-40FF-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cup Size
4.00 in
Diameter (in)
4
Holding Capacity - Horizontal Dry (lbf)
35
Holding Capacity - Horizontal Wet (lbf)
20
Weight (oz)
3.4
Cup Size
102 mm
Diameter (mm)
101.6
Weight (g)
96
Holding Capacity - Horizontal Wet (kg)
0
Holding Capacity - Horizontal Dry (kg)
0
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Flatfoot
Mount
3/8" NPT
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
46.3
Holding Capacity - Vertical Lift (lbf)
102
Product Function
Robotic Tooling
Durometer
30 (Blue)
Product Series
FF/PF
Shape
Round
DistributorGroup
End Effectors
Back to Top