End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-50-100PF-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Width (in) 2.0
Weight (oz) 4.2
Holding Capacity - Horizontal Dry (lbf) 18.0
Length (in) 4.0
Cup Size 1.97 x 3.93 in
Holding Capacity - Horizontal Wet (lbf) 6.0
Cup Size 50 x 100 mm
Length (mm) 101.6
Width (mm) 50.8
Holding Capacity - Horizontal Dry (kg) 8.2
Weight (g) 119.0
Holding Capacity - Horizontal Wet (kg) 2.7
Product Function Robotic Tooling
Shape Oval
Product Type Flatfoot
283-HTS_TARIFF_CODE 40169991
Holding Capacity - Vertical Lift (lbf) 42.0
Material Nitrile
PublishedDate 1710160486000
Durometer 45 (Red)
Product Series FF/PF Oval
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 19.1
Mount 3/8 G
Back to Top