Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-500-25M50-MSA
CPI-500-25M50-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5
Apple Core (in)
0.5
Tube Diameter (in)
0.98
Weight (lb)
0.25
Maximum Static Clamp Load (ft lb)
120
Weight (kg)
0.11
Maximum Static Clamp Load (Nm)
163
Length (mm)
127
max_static_clamp_load_metric
163
Tube Diameter (mm)
25
Apple Core (mm)
12.7
Product Series
MSA
DistributorGroup
End Effectors
Material
Aluminum
Apple Core Size
12.7
Product Type
Swivel Arm
Product Function
Robotic Tooling
Tube Size
25 mm
Back to Top