Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50AC-C-60
CPI-50AC-C-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
15
Holding Capacity - Horizontal Dry (lbf)
53
Diameter (in)
5
Weight (oz)
8.2
Cup Size
5.00 in
Cup Size
127 mm
Holding Capacity - Horizontal Dry (kg)
24
Diameter (mm)
127
Holding Capacity - Horizontal Wet (kg)
6.8
Weight (g)
232
Mount
1.25" Square
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
62.6
Holding Capacity - Vertical Lift (lbf)
138
Material
Nitrile
DistributorGroup
End Effectors
Shape
Round
Durometer
60 (Black)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Bellows
Product Series
AC/BT
Back to Top