End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-50BT-B-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (oz) 1.2
Diameter (in) 2.26
Cup Size 1.97 in
Holding Capacity - Horizontal Dry (lbf) 8.5
Holding Capacity - Horizontal Wet (lbf) 4.5
Holding Capacity - Horizontal Wet (kg) 2
Cup Size 50 mm
Holding Capacity - Horizontal Dry (kg) 3.9
Diameter (mm) 57.4
Weight (g) 57
Durometer 60 (Black)
Holding Capacity - Vertical Lift (lbf) 26
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Round
Holding Capacity - Vertical Lift (kg) 11.8
Product Series AC/BT
283-HTS_TARIFF_CODE 40169991
Product Function Robotic Tooling
DistributorGroup End Effectors
Mount 3/8 G
Product Type Bellows
Back to Top