Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-600-1050-MSA
CPI-600-1050-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.27
Maximum Static Clamp Load (ft lb)
120
Tube Diameter (in)
1.00
Length (in)
6
Apple Core (in)
0.5
Length (mm)
152.4
Apple Core (mm)
12.7
Maximum Static Clamp Load (Nm)
163
Tube Diameter (mm)
25.4
Weight (kg)
0.13
max_static_clamp_load_metric
163
Apple Core Size
12.7
Tube Size
1.00 in
Product Series
MSA
Product Function
Robotic Tooling
Product Type
Swivel Arm
DistributorGroup
End Effectors
Material
Aluminum
Back to Top