Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-600-15-SA
CPI-600-15-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.97
Length (in)
5.97
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.50
Apple Core (in)
0.75
Weight (kg)
0.44
Length (mm)
151.8
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Tube Diameter (mm)
38.1
Apple Core (mm)
19
Product Series
SA
Product Type
Swivel Arm
Product Function
Robotic Tooling
Finish
Silver
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
1.50 in
Apple Core Size
19
Back to Top