Diameter (in)
3
Holding Capacity - Horizontal Dry (lbf)
0
Cup Size
2.95 in
Holding Capacity - Horizontal Wet (lbf)
0
Weight (oz)
2
Diameter (mm)
76.2
Weight (g)
57
Cup Size
75 mm
Holding Capacity - Horizontal Dry (kg)
13.6
Holding Capacity - Horizontal Wet (kg)
5.9
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round
Product Type
Flatfoot
Holding Capacity - Vertical Lift (kg)
27.2