End Effectors
Destaco’s CPI-BC Series of base mount blocks are designed for 1.00” tubes and made from aluminum.

CPI-BC-00-100

Visit Product Series:
CAD

Download
Product Details Unit View:
Maximum Static Clamp Load (ft lb) 10
Weight (lb) 0.55
Tube Diameter (in) 1.00
Weight (kg) 0.25
Maximum Static Clamp Load (Nm) 13.6
Tube Diameter (mm) 25.4
max_static_clamp_load_metric 13.6
Product Function Robotic Tooling
Product Series BC
Tube Size 1.00 in
Product Type Block, Base Mount
DistributorGroup End Effectors
Material Aluminum
Back to Top